??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pledge Office Chairs
Description
BN15MPC
Bill of material
BN15MPC
ORDERNO
BN15MPC
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Pledge Office Chairs Ltd
BARCODE
barcode
n/a
BASESIZE
basesize
705 x 657 x 657 mm
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOUR
colour
Available in a variety of finishes, please contact 01525376181 or sales@pledgechairs.co.uk for details
CONSTITUENTS
constituents
n/a
CORNERPOSTS
cornerposts
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Meeting Table, 600mm Round Top, Polished Aluminium 4 Star Base, Maple top
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5 - 10
EXPOSEDEDGES
exposededges
Softened
FAMILY_NAME
family name
FEATURES
features
Meeting Table, 600mm Round Top, Polished Aluminium 4 Star Base, Maple top
FINISH
finish
Standard - maple top, polished aluminium base, other finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
FRAMESUPPORTS
framesupports
57mm metal stem
FUNCTIONS
functions
Dining room, meeting
GLIDEFINISHOPTIONS
glidefinishoptions
Standard - black, other finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
GLIDEMATERIAL
glidematerial
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
n/a
MANUFACTURER
manufacturer
Pledge Office Chairs Ltd, sales@pledgechairs.co.uk
MANUFACTURERNAME
manufacturername
Pledge Office Chairs Ltd
MANUFACTURERURL
manufacturerurl
http://pledgechairs.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Wood and steel
MODEL
model
BN1/MP/C
MODELNUMBER
modelnumber
BN1/MP/C
MODELREFERENCE
modelreference
Benny medium meeting table with 600mm top and 4 star base
NAME
name
BN15MPC
NOMINALDEPTH
nominaldepth
656.200
NOMINALHEIGHT
nominalheight
730.000
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
656.200
NUMBEROFCHAIRS
numberofchairs
0
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://pledgechairs.co.uk/productpage.php/?range=BENNY&model=BN1_MP_C
REPLACEMENTCOST
replacementcost
Please refer to current price list, contact 01525376181 or sales@pledgechairs.co.uk for details
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
657 x 730 x 657 mm
STRENGTHANDSTABILITY
strengthandstability
Level 2
STYLE
style
Bistro
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO14001/FISP/FSC
TABLEBASEFINISH
tablebasefinish
TABLEBASEFINISHOPTIONS
tablebasefinishoptions
Standard - polished aluminium
TABLETOPFINISH
tabletopfinish
TABLETOPFINISHOPTIONS
tabletopfinishoptions
Different table top finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
TABLETOPMATERIAL
tabletopmaterial
Maple wood effect laminated chipboard
TABLETOPRADIUS
tabletopradius
300
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_50_21
URL
url
http://pledgechairs.co.uk/productrangepage.php/?range=Benny&type=BistroFurniture&company=Edge%20Design
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Fair wear and tear
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTEELABOUR
warrantyguaranteelabour
5
WARRANTYGUARANTORPARTS
warrantyguarantorparts
5
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKSURFACEAREA
worksurfacearea
0.283
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions