??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48794 - Hex nuts with tooth lock washer, Coarse thread, Stainless Steel, 18-8, Plain Finish (K-Lock)
Bill of material
BN 48794 3464715 hex nut with tooth lock washer 0.164
BNARTNR
Identification
BNNORM1
K-Lock
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size
TT
Thread Type
TYPE
Thread Type
UNC
F
Width Across Flats - Basic
Inch
G
Width Across Corners - Max
Inch
H
Thickness - Max
Inch
I
Washer Diameter - Max
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions