??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48186 - Hex head cap screws, Full thread and coarse thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.2.1)
Bill of material
BN 48186 3400530 hex head cap screw 3/8x1.25
BNARTNR
Identification
BNNORM1
ASME B18.2.1
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
316 Stainless Steel
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Product Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length - Max.
Inch
LB
Body Length - Min.
Inch
LT
Thread Length
Inch
SD
Size Description
EMAX
Body Diameter - Max.
Inch
EMIN
Body Diameter - Min.
Inch
F
Width Across Flats - Basic
Inch
GMAX
Width Across Corners - Max.
Inch
GMIN
Width Across Corners - Min.
Inch
H
Head Height - Basic
Inch
J
Wrenching Height - Min.
Inch
NOMLT
Nominal Thread Length
Inch
Y
Transition Thread Length - Max.
Inch
CR
Circular Runout of Bearing Surface (FIM)
Inch
R
R - Average
Inch
P
Thread Pitch
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions