??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
BlueDot
Description
BMP388
Bill of material
BlueDotBMP388BoardV1v3
ORDERNO
BlueDotBMP388BoardV1v3
ASSEMBLY
assembly
The first step with the BMP388 High Accuracy Sensor is to solder the 6 pin header that comes along with the board. The easiest way to solder the board is to insert the header into a breadboard (long pins down) and solder the short pins to the board.
CONNECTING_VIA_HARDWARE_SPI
connecting via hardware-spi
We can also communicate with the BMP388 sensor using the SPI protocol. Just like before, the first step is to connect the board to a power supply. VCC Pin. Connect the VCC pin from the board to either 5V or 3.3V output from your Arduino. GND Pin. Connect the GND pin from the board to the GND from the Arduino. Unlike the I2C protocol, the SPI communication uses 4 different lines. All data from the sensor is transferred back to the Arduino through the SDO line (Serial Data Output), while all commands from the Arduino are transferred through the SDI (Serial Data Input) line. The clock signal is generated from the Arduino and sent through the SCK line (Serial Clock). Finally, the CS or Chip Select line is used to tell the sensor when the communication is starting or ending. SDI Pin. Connect the SDI pin from the board to the MOSI pin on the Arduino. The MOSI pin (Master Out Slave In) is located on the ICSP header. SCK Pin. Connect the SCK pin from the board to the SCK pin on your Arduino. You will also find the SCK pin on the ICSP header. SDO Pin. Connect the SDO pin from the board to the MISO pin on the Arduino. The MISO pin (Master In Slave Out) is also located on the ICSP header. CS Pin. Connect the CS pin from the board to the digital pin 10 on the Arduino. If you like, you can use any other digital pin, just remember to change the program as well. INT Pin. Unless you wish to use the interrupt from the sensor, you can leave it unconnected. 3V3 Pin. This is the output from the voltage regulator. You can pull up to 100 mA from this output. Otherwise just leave it unconnected.
CONNECTING_VIA_I2C
connecting via i2c
Connecting the BMP388 on the I2C bus is very easy. The first step is to connect the board to the power supply. VCC Pin. Connect the VCC pin from the board to either 5V or 3.3V output from your Arduino. GND Pin. Connect the GND pin from the board to the GND from the Arduino. Great! Now we need to connect the sensor to the I2C bus. The I2C communication uses basically two wires. The clock signal is generated by the Arduino and transferred to the sensor through the SCL line. The Arduino can send commands to the sensor using the SDA line. Just as well, all data from the sensor goes back to the Arduino through the SDA line. Because of that, the SDA line is bidirectional. SDI Pin. Connect the SDI pin from the board to the SDA line on the Arduino. This corresponds to the pin A4 on the Arduino Uno. SCK Pin. Connect the SCK pin from the board to the SCL line on your Arduino. This corresponds to the pin A5 on the Arduino Uno. SDO Pin. Here we have two options. Leave the SDO pin unconnected to use the default I2C address (0x77). Instead we can connect the SDO pin to GND in order to use the alternative I2C address (0x76). CS Pin. Leave it unconnected. INT Pin. This is the interrupt from the BMP388 sensor. You may leave it unconnected. 3V3 Pin. This is the output from the voltage regulator. You can pull up to 100 mA from this output. Otherwise just leave it unconnected.
CONNECTING_VIA_SOFTWARE_SPI
connecting via software-spi
We can also use the SPI communication without using the ICSP header, using regular digital pins instead. In this case, the communication is called Software-SPI. VCC Pin. Connect the VCC pin from the board to either 5V or 3.3V output from your Arduino. GND Pin. Connect the GND pin from the board to the GND from the Arduino. SDI Pin. Connect the SDI pin from the board to the digital pin 13 on the Arduino. SCK Pin. Connect the SCK pin from the board to the digital pin 12 on the Arduino. SDO Pin. Connect the SDO pin from the board to the digital pin 11 on the Arduino. CS Pin. Connect the CS pin from the board to the digital pin 10 on the Arduino. INT Pin. Unless you wish to use the interrupt from the sensor, you can leave it unconnected. 3V3 Pin. This is the output from the voltage regulator. You can pull up to 100 mA from this output. Otherwise just leave it unconnected.
DESCRIPTION
description
With the new barometric pressure sensor BMP388 from BOSCH Sensortec, this tiny board measures atmospheric pressure with a relative accuracy of only ± 8 Pa, enabling you to measure altitude with an accuracy of ± 0.66 meters! This a great improvement over the accuracy reached with the previous BMP280 pressure sensor (± 12 Pa, equivalent to ± 1.0 meters) and much better than the accuracy from the BME280 and BME680 environmental sensors (± 120 Pa). Since it enables very accurate altitude measurements, the BMP388 is well suited for drone applications. Here are the boards main features: Temperature, Pressure and Altitude Measurements. You can measure temperature and atmospheric pressure with high precision. Besides, the pressure measurements allows you to calculate your altitude with a precision of ± 0.66 meters. 3.3V and 5V Power Supply. The on-board voltage regulator accepts anything from 2.6V to 5.5V to supply the BMP388 sensor. SPI and I2C Communication. Depending on your project, you may choose between SPI and I2C protocols to communicate with the sensor. Data Transfer with both 5V and 3.3V devices. While devices like the Arduino Uno interpret a 5V signal as a logic HIGH, the BMP388 uses 3.3V as a logic HIGH. The on-board logic level converter translates the 5V signals into 3.3V signals and vice-versa.
NAME
name
BlueDotBMP388BoardV1v3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions