??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Hussey Seating
Description
Bleacher-Telescopic-Hussey-MAXAM_Plus-Portable-Simplified
Bill of material
32" Row, 11 5/8" Rise
ORDERNO
32" Row, 11 5/8" Rise
VAR16__ROW_RISE_NOTE
16" row rise note
Not Available for Portable Units
ACTUAL_CHAIR_ARRAY_WIDTH
actual chair array width
8.75
ALWAYS_VERTICAL
always vertical
1
ARMREST_VISIBILITY
armrest visibility
1
ASSEMBLY_CODE
assembly code
E1020900
BANK_LENGTH
bank length
10.5
BANK_LENGTH_INCREMENT
bank length increment
18'' Typical Increments
BANK_LENGTH_MAXIMUM
bank length maximum
19'-5''
BANK_LENGTH_MINIMUM
bank length minimum
10'-6''
BIM_VERSION
bim version
v3.1
CALCULATED_CHAIR_ARRAY_WIDTH
calculated chair array width
8.75
CALCULATED_CHAIR_ARRAY_WIDTH_MAXIMUM
calculated chair array width maximum
8.75
CALCULATED_NUMBER_OF_SEATS_PER_ROW
calculated number of seats per row
6
CLOSED_DIMENSION
closed dimension
4.16666666666667
COPYRIGHT_NOTICE
copyright notice
© Hussey Seating Co. All Rights Reserved.
COST
cost
0
CREATED_BY
created by
Revitus
CSI_MASTERFORMAT
csi masterformat
12 66 00
CUP_HOLDER_VISIBILITY
cup holder visibility
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
MAXAM Plus Telescopic Gym Bleacher Bank - Portable
DESIGN_OPTION
design option
-1
ESTIMATED_SEAT_COUNT
estimated seat count
18
FLEX_ROW_NOTE
flex row note
Not part of Revit Family - Contact Hussey Seating Co.
FRONT_CLOSURE_HEIGHT
front closure height
0.546875
FRONT_ROW_HEIGHT
front row height
0.880208333333333
HOST
host
0
MANUFACTURER
manufacturer
Hussey Seating Company
MANUFACTURER_ADDRESS__2
manufacturer address 2
North Berwick, Maine 03906
MANUFACTURER_ADDRESS_1
manufacturer address 1
38 Dyer Street Extension
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.800.341.0401
MASSUNIT
massunit
1
METRO_CHAIR
metro chair
1
METRO_CHAIR_ARMS_NOTE
metro chair arms note
Not Available with 18'' Width
METRO_CHAIR_STANDARD_WIDTHS
metro chair standard widths
18'', 19'', 20'', 21'', 22''
METRO_CHAIR_TOP_DECK_HEIGHT
metro chair top deck height
2.82291666666667
MODEL
model
MAXAM Plus
NOT_METRO_CHAIR
not metro chair
0
NUMBER_OF_OPERABLE_END_RAILS
number of operable end rails
2
NUMBER_OF_OPERABLE_TIERS
number of operable tiers
3
NUMBER_OF_REAR_RAIL_BAYS
number of rear rail bays
4
NUMBER_OF_REAR_RAILS
number of rear rails
3
NUMBER_OF_SEATS_PER_ROW
number of seats per row
6
NUMBER_OF_TIERS
number of tiers
4
OMNICLASS_NUMBER
omniclass number
23.40.50.34.14
OMNICLASS_TITLE
omniclass title
Gymnasium Equipment
OPEN_DIMENSION
open dimension
9.06770833333333
OPTIONAL_REAR_PANEL
optional rear panel
1
OVERALL_UNIT_DEPTH
overall unit depth
9.06770833333333
OVERALL_UNIT_HEIGHT
overall unit height
4.33333333333333
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.husseyseating.com/maxam-telescopic-platform/
REAR_PANEL_HEIGHT
rear panel height
2.02083333333333
REAR_RAIL_BAY_DIMENSION
rear rail bay dimension
3.5
REAR_RAIL_BAY_MAXIMUM_DIMENSION
rear rail bay maximum dimension
3.33333333333333
REAR_RAIL_WIDTH
rear rail width
3.33333333333333
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROW_RISE
row rise
0.96875
ROW_RISE_CONSTRAINT
row rise constraint
2
ROW_RISE_NOTE
row rise note
Do Not Change Row Rise Constraint
ROW_SPACING
row spacing
2.66666666666667
ROW_SPACING_CONSTRAINT
row spacing constraint
2
ROW_SPACING_GRAPHIC_DIMENSION
row spacing graphic dimension
2.7109375
ROW_SPACING_NOTE
row spacing note
Do Not Change Row Spacing Constraint
SCHEDULED_SEAT_WIDTH
scheduled seat width
1.75
SEAT_DOWN
seat down
1
SEAT_WIDTH
seat width
1.75
SEATS_FOLDED_FLAT
seats folded flat
0
SEATS_FOLDED_FLAT_VISIBILITY
seats folded flat visibility
0
SEATS_UPRIGHT
seats upright
1
SEATS_UPRIGHT_VISIBILITY
seats upright visibility
1
SHARED
shared
0
SHOW_ARMS
show arms
1
SHOW_CUP_HOLDERS
show cup holders
1
SHOW_END_RAILS_LEFT
show end rails left
1
SHOW_END_RAILS_RIGHT
show end rails right
1
SHOW_IN_OPEN_POSITION
show in open position
1
SHOW_IN_STOWED_POSITION
show in stowed position
0
TIER_LIMITATION_CHART
tier limitation chart
Contact Hussey Seating Company
TOP_DECK_HEIGHT
top deck height
3.79166666666667
TYPE_COMMENTS
type comments
Bleacher Bank
URL
url
http://www.husseyseating.com/
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
Bleacher-Telescopic-Hussey-MAXAM_Plus-Portable-Simplified
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions