??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hussey Seating
Description
Bleacher_Aisle-Telescopic-Hussey-MAXAM_Plus-Wall_Attached
Bill of material
32" Row, 11 5/8" Rise
ORDERNO
32" Row, 11 5/8" Rise
ACTUAL_CHAIR_ARRAY_WIDTH
actual chair array width
1.750
AISLE_WIDTH_NOTE
aisle width note
Locked at 4'-6''
ALWAYS_VERTICAL
always vertical
1
ARMREST_VISIBILITY
armrest visibility
1
ASSEMBLY_CODE
assembly code
E1020900
BANK_LENGTH
bank length
4.500
BIM_VERSION
bim version
v3.1
CALCULATED_CHAIR_ARRAY_WIDTH
calculated chair array width
3.500
CALCULATED_CHAIR_ARRAY_WIDTH_MAXIMUM
calculated chair array width maximum
2.750
CALCULATED_NUMBER_OF_SEATS_PER_ROW
calculated number of seats per row
3
CLOSED_DIMENSION
closed dimension
4.167
COPYRIGHT_NOTICE
copyright notice
© Hussey Seating Co. All Rights Reserved.
COST
cost
0
CREATED_BY
created by
Revitus
CSI_MASTERFORMAT
csi masterformat
12 66 00
CUP_HOLDER_VISIBILITY
cup holder visibility
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
MAXAM Plus Telescopic Gym Bleacher Aisle - Wall Attached
DESIGN_OPTION
design option
-1
ESTIMATED_SEAT_COUNT
estimated seat count
2
FRONT_CLOSURE_HEIGHT
front closure height
0.547
FRONT_ROW_HEIGHT
front row height
0.880
FRONT_STEP_DEPTH
front step depth
1.083
FRONT_STEP_HEIGHT
front step height
0.430
HANDRAIL_ARRAY_VALUE
handrail array value
2
HOST
host
0
MANUFACTURER
manufacturer
Hussey Seating Company
MANUFACTURER_ADDRESS__2
manufacturer address 2
North Berwick, Maine 03906
MANUFACTURER_ADDRESS_1
manufacturer address 1
38 Dyer Street Extension
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.800.341.0401
MASSUNIT
massunit
1
METRO_CHAIR
metro chair
1
METRO_CHAIR_ARMS_NOTE
metro chair arms note
Not Available with 18'' Width
METRO_CHAIR_STANDARD_WIDTHS
metro chair standard widths
18'', 19'', 20'', 21'', 22''
MODEL
model
MAXAM Plus
MULTIPLE_HANDRAILS
multiple handrails
0
NOT_METRO_CHAIR
not metro chair
0
NUMBER_OF_HANDRAILS
number of handrails
1
NUMBER_OF_INTERMEDIATE_STEPS
number of intermediate steps
2
NUMBER_OF_OPERABLE_END_RAILS
number of operable end rails
2
NUMBER_OF_OPERABLE_TIERS
number of operable tiers
3
NUMBER_OF_SEATS_PER_ROW
number of seats per row
2
NUMBER_OF_TIERS
number of tiers
4
OMNICLASS_NUMBER
omniclass number
23.40.50.34.14
OMNICLASS_TITLE
omniclass title
Gymnasium Equipment
OPEN_DIMENSION
open dimension
9.068
OVERALL_UNIT_DEPTH
overall unit depth
9.068
OVERALL_UNIT_HEIGHT
overall unit height
4.333
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.husseyseating.com/maxam-telescopic-platform/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROW_RISE
row rise
0.969
ROW_RISE_CONSTRAINT
row rise constraint
2
ROW_RISE_NOTE
row rise note
Do Not Change Row Rise Constraint
ROW_SPACING
row spacing
2.667
ROW_SPACING_CONSTRAINT
row spacing constraint
2
ROW_SPACING_GRAPHIC_DIMENSION
row spacing graphic dimension
2.711
ROW_SPACING_NOTE
row spacing note
Do Not Change Row Spacing Constraint
SCHEDULED_SEAT_WIDTH
scheduled seat width
1.750
SEAT_DOWN
seat down
1
SEAT_WIDTH
seat width
1.750
SHARED
shared
0
SHOW_ARMS
show arms
1
SHOW_CUP_HOLDERS
show cup holders
1
SHOW_END_RAILS_LEFT
show end rails left
1
SHOW_END_RAILS_RIGHT
show end rails right
0
SHOW_FRONT_AISLE_STEP
show front aisle step
1
SHOW_IN_OPEN_POSITION
show in open position
1
SHOW_IN_STOWED_POSITION
show in stowed position
0
SINGLE_HANDRAIL
single handrail
1
STEP_DEPTH
step depth
1.333
STEP_HEIGHT
step height
0.484
TIER_LIMITATION_CHART
tier limitation chart
Contact Hussey Seating Company
TOP_DECK_HEIGHT
top deck height
3.792
TYPE_COMMENTS
type comments
Bleacher Aisle Unit
URL
url
http://www.husseyseating.com/
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
Bleacher_Aisle-Telescopic-Hussey-MAXAM_Plus-Wall_Attached
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions