??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Thermoplan
Description
Black&White4 CTMplus
Bill of material
QIBWP9R06
ORDERNO
QIBWP9R06
BEAN_HOPPER
bean hopper
~1.7 kg
CAPACITY_PER_HOUR
capacity per hour
240 espressos 200 coffees 140 cappuccinos 120 teas Amount depends on cup size and machine setting
DIMENSIONS
dimensions
692 x 600 x 646 mm (W/D/H) (with RL)
ELECTRICAL_CONNECTION
electrical connection
1 Phase 220-240 VAC / 50-60 Hz 5800-6600 W / 32 A 220-240 VAC / 50-60 Hz 3100-3700 W / 16 A 3 Phases 380-415 VAC / 50-60 Hz 5800-6600 W / 3x16 A
RL_REFRIGERATOR
rl refrigerator
9 liters
WEIGHT
weight
86 kg (with RL)
NAME
name
QIBWP9R06
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions