??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 96
HELP_VARIABLE
Company
Arkoslight
Description
Black Foster Suspension 1600
Bill of material
A3212010NTMG - BLACK FOSTER SUSP 1600 FLOOD 2700K NTMG
ORDERNO
APPARENT_LOAD
apparent load
31.500
ARKOSLIGHT_APPARENT_LOAD
arkoslight_apparent load
31.500
ARKOSLIGHT_BEAM_ANGLE
arkoslight_beam angle
ARKOSLIGHT_CCT
arkoslight_cct
ARKOSLIGHT_COLOR
arkoslight_color
ARKOSLIGHT_CRI
arkoslight_cri
CRI>90
ARKOSLIGHT_DIMMING
arkoslight_dimming
ARKOSLIGHT_EFFICIENCY
arkoslight_efficiency
ARKOSLIGHT_FIXTURE_TYPE
arkoslight_fixture type
SUSPENSION
ARKOSLIGHT_IES
arkoslight_ies
ARKOSLIGHT_IP
arkoslight_ip
20
ARKOSLIGHT_LUMINOUS_FLUX
arkoslight_luminous flux
ARKOSLIGHT_MODEL
arkoslight_model
BLACK FOSTER SUSPENSION
ARKOSLIGHT_REFERENCE
arkoslight_reference
ARKOSLIGHT_SERIES
arkoslight_series
BLACK FOSTER SUSPENSION 1600
ARKOSLIGHT_WATTAGE
arkoslight_wattage
CABLE_LENGTH
cable length
2000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HOST
host
5
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
ARKOSLIGHT
MASSUNIT
massunit
1
MODEL
model
BLACK FOSTER SUSPENSION
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://www.arkoslight.com/en/product/blackfsus-es/blackfsus2-es/
USER_CABLE_LENGTH
user cable length
2000
VERSION
version
2019
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions