??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 36
HELP_VARIABLE
Company
Arkoslight
Description
Black Foster Fit 35
Bill of material
A3630121WT - BLACK FOSTER FIT 35 29º 3000K WT
ORDERNO
ANGLE
angle
45
APPARENT_LOAD
apparent load
5.500
ARKOSLIGHT_APPARENT_LOAD
arkoslight_apparent load
5.500
ARKOSLIGHT_BEAM_ANGLE
arkoslight_beam angle
ARKOSLIGHT_CCT
arkoslight_cct
ARKOSLIGHT_COLOR
arkoslight_color
ARKOSLIGHT_CRI
arkoslight_cri
CRI>90
ARKOSLIGHT_DIMMING
arkoslight_dimming
ARKOSLIGHT_EFFICIENCY
arkoslight_efficiency
ARKOSLIGHT_FIXTURE_TYPE
arkoslight_fixture type
CUSTOM SYSTEMS
ARKOSLIGHT_IES
arkoslight_ies
ARKOSLIGHT_IP
arkoslight_ip
20
ARKOSLIGHT_LUMINOUS_FLUX
arkoslight_luminous flux
ARKOSLIGHT_MODEL
arkoslight_model
BLACK FOSTER FIT
ARKOSLIGHT_REFERENCE
arkoslight_reference
ARKOSLIGHT_SERIES
arkoslight_series
BLACK FOSTER FIT 35
ARKOSLIGHT_WATTAGE
arkoslight_wattage
5.790
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HOST
host
5
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
ARKOSLIGHT
MASSUNIT
massunit
1
MODEL
model
BLACK FOSTER FIT
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_ANGLE
rotation angle
0
ROTATION_ANGLE_CONSTRAINT
rotation angle_constraint
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://www.arkoslight.com/en/product/blackfcus-es/bffit35-es/
VERSION
version
2019
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions