??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bäcker
Description
BK38.0702 - Bridge handles / bow type handles
Bill of material
BK38.0702.60068011
ARTNR
Item number
DESC
Description
L
Tube length (L)
mm
I
Screw-on distance (l)
mm
B
Handle width (B)
35 mm
H
Total height (H)
62 mm
KLEINH
Handle height (h)
25 mm
KLEINL1
Length (l1)
200 mm
D1
Thread (d1)
M 8
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions