??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bäcker
Description
BK38.0500 - Hinges with a through bore, and a hang-out possibility (left)
Bill of material
BK38.0500.200325355575
ARTNR
Item number
DESC
Description
Scharniere mit Durchgangsbohrung, aushängbar (links)
KLEINH
Height (h)
9 mm
D1
Diameter borehole (d1)
6.6 mm
A
Length (A)
48 mm
KLEINL
(l)
28 mm
A1
Width (a1)
mm
A2
Width (a2)
mm
AUSHNGBAR
(hang-out possibility)
links
I1
Screw-on distance right (i1)
mm
I2
Screw-on distance left (i2)
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions