??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
The Baker Company
Description
Biological Safety Cabinet, Class II Type B2,
Bill of material
Biological Safety Cabinet, Class II Type B2,
ORDERNO
Biological Safety Cabinet, Class II Type B2,
AIR_TIGHT_DAMPER_ON_OFF
air tight damper on/off
14
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_WIDTH
cabinet width
77.875
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Class II, Type B2 Biosafety Cabinet
DESIGN_OPTION
design option
-1
EXHAUST_COLLAR
exhaust collar
3
EXHAUST_FLOW__CFM_
exhaust flow (cfm)
700-800
FAMILY_NAME
family name
HEIGHT
height
86" min 94 1/2" max
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
The Baker Company
MASSUNIT
massunit
1
MODEL
model
BGA-BCG601-B2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER
power
115v, 20A, 60 Hz
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
850 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
Biological Safety Cabinet, Class II Type B2,
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions