??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Arconas
Description
Bin_TrashARCONASTrashbox
Bill of material
All Powder Coated Panel
ORDERNO
VAR04_CSI
04 csi
12 52 00
VAR95_CSI
95 csi
12520
ALWAYS_VERTICAL
always vertical
1
ASHTRAY
ashtray
1
ASSEMBLY_CODE
assembly code
E2020400
BROCHURE
brochure
https://www.arconas.com/wp-content/uploads/2014/04/X-Series-cutsheet-RUXIII.pdf
COLOR_AVAILABILITY
color availability
Anoidized Aluminum
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
22.090
DESCRIPTION
description
Supertrashbox
DESIGN_OPTION
design option
-1
HEIGHT
height
40
HOOD
hood
1
HOST
host
0
MANUFACTURER
manufacturer
ARCONAS Corporation
MANUFACTURER_ADDRESS
manufacturer address
5700 Keaton Crescent, Mississauga, Ontario, Canada, L5R 3H5
MANUFACTURER_FAX
manufacturer fax
1 (905) 897-7470
MANUFACTURER_PHONE
manufacturer phone
1 (905) 272-0727
MANUFACTURER_PHONE_TOLL_FREE
manufacturer phone toll free
1 (877) 572-0727
MASSUNIT
massunit
1
MATERIAL
material
Bench Seat: Wood core with Upholstery Pad - Beam: Anodized aluminum - Supports: Die-cast aluminum
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
https://www.arconas.com/product/waste-recycle-trashbox-supertrashbox/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
0
SUBCATEGORY
subcategory
Bernu
SURFACE_FINISH_OPTIONS
surface finish options
Any vinyl, leather, textile, and COM
URL
url
https://www.arconas.com/
VERSION
version
2017
WIDTH
width
15.051
WORK_PLANE_BASED
work plane-based
1
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions