??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
bike_rack_BR-1
Bill of material
bike_rack_BR-1
ORDERNO
bike_rack_BR-1
VAR1_LOOP
1 loop
0
VAR11_LOOP
11 loop
0
VAR3_LOOP
3 loop
0
VAR5_LOOP
5 loop
0
VAR7_LOOP
7 loop
0
VAR9_LOOP
9 loop
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
CENTER_SUPPORT_11
center support 11
1
CENTER_SUPPORT_7
center support 7
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bike Rack, BR-1.13, Surface Mount
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
36
HOST
host
0
KEYNOTE
keynote
LENGTH
length
133
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
BR-1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SURFACE_MOUNTING
surface mounting
1
SURFACE_MOUNTING_1
surface mounting 1
0
SURFACE_MOUNTING_11
surface mounting 11
1
SURFACE_MOUNTING_3
surface mounting 3
0
SURFACE_MOUNTING_5
surface mounting 5
0
SURFACE_MOUNTING_7
surface mounting 7
0
SURFACE_MOUNTING_9
surface mounting 9
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
bike_rack_BR-1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions