??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
bike_guard_BG-5
Bill of material
bike_guard_BG-5
ORDERNO
bike_guard_BG-5
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bike Guard, BG-5 Bella, Embed Mount
DESIGN_OPTION
design option
-1
EMBED_MOUNT
embed mount
1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LENGTH
length
24.375
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MODEL
model
BG-5 Bella
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL___BAR_MATERIAL
panel & bar material
PART_TYPE
part type
0
PIPE_MATERIAL
pipe material
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SURFACE_MOUNT
surface mount
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WIDTH
width
22.250
WORK_PLANE_BASED
work plane-based
0
NAME
name
bike_guard_BG-5
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions