??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HERCULES Doors
Description
Bi-Parting Door
Bill of material
Bi-parting Horizontal Electric Door
ORDERNO
Bi-parting Horizontal Electric Door
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_THICKNESS
door thickness
0.333
DOOR_WIDTH
door width
7.250
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_PROJECTION_EXT_
frame projection ext.
0.083
FRAME_PROJECTION_INT_
frame projection int.
0.083
FRAME_WIDTH
frame width
0.250
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Kingspan
MASSUNIT
massunit
1
MODEL
model
Hercules Electric Horizontal Biparting Doors
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TRACK_EXTENSION
track extension
7.792
TRACK_LENGTH
track length
8.250
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2015
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
7
NAME
name
Bi-parting Horizontal Electric Door
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions