??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
David Bailey Furniture Systems
Description
Bi-fold Corner Base Unit
Bill of material
1100mm wide corner base unit
ORDERNO
ADDRESS
address
12 Lysander Close, Pysons Road Ind. Estate, Broadstairs, Kent CT10 2YJ
ALWAYS_VERTICAL
always vertical
1
CARCASE_THICKNESS__MM_
carcase thickness (mm)
18
CODE
code
CONSTRUCTION_TYPE
construction type
Glued & dowelled sides, top and bottom, Back grooved into sides - Fully constructed
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_CONSTRUCTION
door construction
DRAWERS
drawers
N/A
FINISH
finish
Melamine faced MDF
HEIGHT
height
860
HINGES
hinges
HOST
host
0
MAINTENANCE_INFO
maintenance info
https://davidbaileyfurniture.co.uk/frequently-asked-questions-with-answers/
MANUFACTURER
manufacturer
David Bailey Furniture Systems Ltd
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
PLINTH_CONSTRUCTION
plinth construction
100mm High fixed to adjustable feet
PLINTH_HEIGHT
plinth height
100
PRODUCT_DATA
product data
ROOM_CALCULATION_POINT
room calculation point
0
SERVICE_VOID
service void
88
SHARED
shared
0
TELEPHONE_NO_
telephone no.
01843 604896
URL
url
https://davidbaileyfurniture.co.uk/
VERSION
version
2017
WARRANTY
warranty
https://davidbaileyfurniture.co.uk/frequently-asked-questions-with-answers/
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions