??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bota Systems
Description
BFT-ROKA-XXX-M8
Bill of material
Z3L05NBAN
ORDERNO
Z3L05NBAN
ACCELERATION
acceleration
±2g, 4g, 8g, 16g
ACCURACY
accuracy
< 2.0 %
COMMUNICATION
communication
CANopen over EtherCAT
CROSSTALK___
crosstalk***
< 2.0 %
DRIFT_OVER_TIME
drift over time
< 1.5 N/h, < 10 mNm/h
GYROSCOPE
gyroscope
±250°/sec, ±500°/sec, ±1000°/sec, ±2000°/sec
IMU
imu
6 DoF IMU
INGRESS_PROTECTION
ingress protection
dustproof and water-resistant
NOISE_FREE_RESOLUTION__100_HZ__
noise free resolution (100 hz)*
0.20 N, 0.15 N, 0.004 Nm, 0.002 Nm
NON_LINEARITY
non-linearity
< 0.2 %
OPERATING_TEMPERATURE
operating temperature
0 – 55 Celsius
OVERLOAD
overload
2500 N, 4000 N, 35 Nm, 40 Nm
POWER_SUPPLY
power supply
9 – 48 V, 1.5W
RANGE
range
500 N, 1200 N, 15 Nm, 12 Nm
SAMPLING_RATE
sampling rate
2000 Hz
SIGNAL_NOISE__
signal noise**
0.026 N, 0.02 N, 0.00067 Nm, 0.00016 Nm
SIZE__DXL_
size (dxl)
48 x 32 mm
WEIGHT
weight
~~118g
NAME
name
Z3L05NBAN
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions