??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Bryan Boilers
Description
BFIT Series
Bill of material
AMP/BFIT 1500
ORDERNO
AIR_SUPPLY
air supply
ALWAYS_VERTICAL
always vertical
1
BOILER_DRAIN
boiler drain
3/4" NPT
CLASSIFICATION
classification
0
CONDENSATE_TRAP
condensate trap
1" Pipe
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
GAS_TRAIN
gas train
2" NPT
HEIGHT
height
HOST
host
0
HYDRONIC_RETURN
hydronic return
HYDRONIC_SUPPLY
hydronic supply
LENGTH
length
MANUFACTURER
manufacturer
Bryan Steam
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
VENT
vent
VERSION
version
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions