??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Beneito Faure
Description
BeneitoFaure_Zas
Bill of material
RN85QE37G
ORDERNO
RN85QE37G
AMP_RE
ampère
0,02
CRI
cri
70
HERTZ
hertz
5060
IP
ip
65
LIFE
life
20.000
LUMENS
lumens
3.000K 240 lm
MAX_AND_MIN_TEMPERATURE
max and min temperature
'+40ºC-20ºC
NOMINAL_POWER
nominal power
3W
NOMINAL_TENSION
nominal tension
100-240V
POWER_FACTOR
power factor
0,6
UNITS_PER_BOX
units per box
50
NAME
name
BeneitoFaure_Zas
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions