??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Beneito Faure
Description
BeneitoFaure_UFOLENS
Bill of material
TOYG8E3R7
ORDERNO
TOYG8E3R7
AMP_RE
ampère
0,4
CRI
cri
80
HERTZ
hertz
5060
IKN
ikn
K10
IP
ip
IP65
LIFE
life
50.000
LUMENS
lumens
4.000K 16.000 lm - 5.000K 16.200 lm
MAX_AND_MIN_TEMPERATURE
max and min temperature
'+50ºC -30ºC
NOMINAL_POWER
nominal power
100W
NOMINAL_TENSION
nominal tension
100-260V
POWER_FACTOR
power factor
0,9
UNITS_PER_BOX
units per box
1
NAME
name
BeneitoFaure_UFOLENS
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions