??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Beneito Faure
Description
BeneitoFaure_Kora_C
Bill of material
LARKQONGI
ORDERNO
LARKQONGI
AMP_RE
ampère
0,18
CRI
cri
85
HERTZ
hertz
50
IP
ip
IP54
LIFE
life
25.000
LUMENS
lumens
3.000 lm
MAX_AND_MIN_TEMPERATURE
max and min temperature
'+45ºC -25ºC
NOMINAL_POWER
nominal power
25W
NOMINAL_TENSION
nominal tension
220-240V
POWER_FACTOR
power factor
0,6
UNITS_PER_BOX
units per box
16
NAME
name
BeneitoFaure_Kora_C
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions