??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
bench_TE-2_with_back
Bill of material
bench_TE-2_with_back
ORDERNO
bench_TE-2_with_back
VAR4__SURFACE
4' surface
0
VAR5__SURFACE
5' surface
0
VAR6__SURFACE
6' surface
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Terrace, Model TE-2 Bench with Back, 6' TE-2, Surface Mount
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
35.352
HOST
host
0
KEYNOTE
keynote
LENGTH
length
72
LENGTH_4__0_
length 4'-0"
0
LENGTH_5__0_
length 5'-0"
0
LENGTH_6__0_
length 6'-0"
1
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TE-2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WIDTH
width
22.3203125
WORK_PLANE_BASED
work plane-based
0
NAME
name
bench_TE-2_with_back
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions