??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
bench_PA-1
Bill of material
bench_PA-1
ORDERNO
bench_PA-1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Pacifica Series Bench, 8' PA-1
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FASTENERS
fasteners
HEIGHT
height
16.500
HOST
host
0
KEYNOTE
keynote
LENGTH
length
96.000
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MIDDLE_SUPPORTS_VISIBILITY
middle supports visibility
0
MODEL
model
PA-1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_SUPPORTS_VISIBILITY
side supports visibility
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WIDTH
width
27.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
bench_PA-1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions