??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Arconas
Description
Bench_BernuARCONASUpholsteredBB3S
Bill of material
Standard
ORDERNO
Standard
VAR04_CSI
04 csi
12 52 00
VAR95_CSI
95 csi
12520
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020400
BROCHURE
brochure
https://www.arconas.com/wp-content/uploads/2014/04/Bernu-Bench-Brochure.pdf
COLOR_AVAILABILITY
color availability
Anoidized Aluminum
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
25.500
DESCRIPTION
description
Bernù Upholstered Bench
DESIGN_OPTION
design option
-1
FIRE_RATING
fire rating
CAL117 / CAL133 / BS-5852
HEIGHT
height
18
HOST
host
0
MANUFACTURER
manufacturer
ARCONAS Corporation
MANUFACTURER_ADDRESS
manufacturer address
5700 Keaton Crescent, Mississauga, Ontario, Canada, L5R 3H5
MANUFACTURER_FAX
manufacturer fax
1 (905) 897-7470
MANUFACTURER_PHONE
manufacturer phone
1 (905) 272-0727
MANUFACTURER_PHONE_TOLL_FREE
manufacturer phone toll free
1 (877) 572-0727
MASSUNIT
massunit
1
MATERIAL
material
Bench Seat: Wood core with Upholstery Pad - Beam: Anodized aluminum - Supports: Die-cast aluminum
MODEL
model
BB3S
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_PAGE_URL
product page url
https://www.arconas.com/product/benches-bernu/
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
0
SPECIFICATIONS
specifications
https://www.arconas.com/wp-content/uploads/2014/04/Bernu-Bench-Specs.pdf
SUBCATEGORY
subcategory
Bernu
SUPPORT_WIDTH
support width
60.000
SURFACE_FINISH_OPTIONS
surface finish options
Any vinyl, leather, textile, and COM
URL
url
https://www.arconas.com/
VERSION
version
2017
WIDTH
width
71.500
WORK_PLANE_BASED
work plane-based
1
NAME
name
Bench_BernuARCONASUpholsteredBB3S
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions