??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 18
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Beacon XL Tune II
Bill of material
BEACON XL TUNE II MB DALI LS3 WHITE
ORDERNO
ASSEMBLY_CODE
assembly code
D5020200
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
186.842577710606
HORIZONTAL_ROTATION_END
horizontal rotation end
-180
HORIZONTAL_ROTATION_START
horizontal rotation start
-90
HOST
host
5
KEYNOTE
keynote
0
LENGTH
length
170
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_1_SYL
material_1_syl
MATERIAL_2_SYL
material_2_syl
MATERIAL_3_SYL
material_3_syl
MATERIAL_4_SYL
material_4_syl
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
VERTICAL_ROTATION_END
vertical rotation end
-180
VERTICAL_ROTATION_START
vertical rotation start
45
WIDTH
width
169.76297846534
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions