??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Beacon Muse Tune II
Bill of material
BEACON MUSE TUNE II LS3 DALI BLACK
ORDERNO
ASSEMBLY_CODE
assembly code
D5020200
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
200
HOST
host
5
KEYNOTE
keynote
IP20
LENGTH
length
156.785964758282
MANUFACTURER
manufacturer
0
MASSUNIT
massunit
1
MATERIAL_1_FEILO
material_1_feilo
MATERIAL_2_FEILO
material_2_feilo
MATERIAL_3_FEILO
material_3_feilo
MATERIAL_4_FEILO
material_4_feilo
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROTATIONAL_END_ANGLE
rotational end angle
-180
ROTATIONAL_START_ANGLE
rotational start angle
-90
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
23.80.70.00
VERTICAL_START_ANGLE
vertical start angle
-45
WIDTH
width
140
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions