??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Clarus Glassboards
Description
be! Clear™
Bill of material
40" X 21" Casters
ORDERNO
CASTER
caster
CORE_THICKNESS
core thickness
0.500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
21
DESCRIPTION
description
be! Clear is an innovative, non-porous mobile glassboard that serves many purposes. Whether you use it as a protective shield from today’s various health threats, as a collaborative writing surface, or as a temporary space divider that won’t impact the integrity of your open-concept offi ce design, you can keep everyone healthy and at a safe distance without impeding the sightline from one end of your space to the other. The optional cutout feature allows you to safely take the temperature of incoming employees, customers or visitors, as well as handoff important documents through an easily sanitized barrier while safeguarding everyone. Thanks to the natural properties of glass, be! Clear is safety and mobility rolled into one perfect solution.
DESIGN_OPTION
design option
-1
HEIGHT
height
HOST
host
5
LEG_HEIGHT
leg height
LEG_LENGTH
leg length
10.250
MANUFACTURER
manufacturer
Clarus
MASSUNIT
massunit
1
MODEL
model
be! Clear
MODELED_BY
modeled by
Commense Studio
MORE_REVIT_FAMILIES_
more revit families!
www.therevitcollection.com
NO_THERMOMETER_CUTOUT
no thermometer cutout
0
PRODUCT_URL
product url
https://www.clarus.com/be-clear/
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHOW_THERMOMETER_CUTOUT
show thermometer cutout
1
TRC_STANDARDS
trc standards
http://therevitcollection.com/news/trc-news-the-revit-collection-standards-explained/
URL
url
https://www.clarus.com/
VERSION
version
2020
WIDTH
width
40
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions