??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Boss Design
Description
BDG_LyndonDesign_Stng_Agent_BarStool
Bill of material
AGE/6
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_85 Stools
CODEPERFORMANCE
codeperformance
BS EN 15373:2007
COLOR
color
Beige
CONSTITUENTS
constituents
n/a
CONTACTTELEPHONENUMBER
contacttelephonenumber
+44 (0) 1384 455570
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5
FEATURES
features
CMHR Foam Seat and Back
FINISH
finish
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
750
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
STOOL
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
Pr_40_50_12_85
LOWESTSEATINGHEIGHT
lowestseatingheight
740
MAINCOLOR
maincolor
Beige
MANUFACTURERNAME
manufacturername
Lyndon Design
MANUFACTURERURL
manufacturerurl
www.lyndon.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Leather/Wood
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSDESCRIPTION
nbsdescription
Seating
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-72/352
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
920
NOMINALLENGTH
nominallength
490
NOMINALWIDTH
nominalwidth
420
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
www.lyndon.co.uk/upholstered-seating/p/113/desc/agent
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
750
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
490 x 420 x 920mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
99% Recyclable
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
n/a
UNICLASS2015DESCRIPTION
uniclass2015description
Stools
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_85
UNICLASS2015VERSION
uniclass2015version
Products v1.6
URL
url
www.lyndon.co.uk
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Structural Warranty Excludes Foams and Fabrics
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions