??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
BD Barcelona Design
Description
BD_BARCELONA_TABLE_B_150x500
Bill of material
SATIN ALUMINIUM - ASH WOOD OAK EFFECT
ORDERNO
SATIN ALUMINIUM - ASH WOOD OAK EFFECT
ALWAYS_VERTICAL
always vertical
1
AVAILABLE_FINISHES
available finishes
The profiles with scotch polish and silver anodized, suitable for interior and exterior use. The upper area of the profiles can be applied with a 0.9mm laminate in Abet Laminati wood in oak or in white or black polaris, for interior use only.
CLEANING___MAINTENANCE
cleaning & maintenance
The table with a silver anodized finish can only be cleaned with an ecological cloth dampened with water and a little neutral soap, or with burning alcohol (methanol 95).The table with a laminated finish can only be cleaned with glass cleaner (alcohol-free), an ecological cloth moistened with water. You cannot use aggressive products (low in pH), solvents or their derivatives.
COLLECTION
collection
EXTRUSION
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Rectangular wooden dining table
DESIGN_OPTION
design option
-1
HEIGHT
height
740
HOST
host
0
LENGTH
length
5000
MANUFACTURER
manufacturer
BD BARCELONA
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Tabletop in extrusioned aluminium with open ends cut at 45º. There is the option of the surface being laminated in a natural oak effect with a varnished finish. Legs in natural oak coated in transparent water-based varnish.
MODEL
model
Table B - 150x500
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PACKAGING
packaging
The tables are shipped disassembled with the relevant assembly instructions.The aluminum envelope is supplied in a wooden box protected inside with Celaire film plus bubble bag and 6cm foam protections. The concrete base and the legs on a pallet protected by a cardboard box.
RENDER_APPEARANCE_SOURCE
render appearance source
3
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TECHNICAL_SHEET
technical sheet
https://www.bdbarcelona.com/collections/tables/table-b-150-wood
URL
url
https://www.bdbarcelona.com/
VERSION
version
2019
WIDTH
width
1500
WORK_PLANE_BASED
work plane-based
0
NAME
name
BD_BARCELONA_TABLE_B_150x500
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions