??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
BD Barcelona Design
Description
BD BARCELLONA_EXPLORER_FURNITURE
Bill of material
M 60
ORDERNO
BASE_HEIGHT
base height
102
COLLECTION
collection
EXPLORER
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Tables inspired by gaming and reminiscent of gummy candy.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
1000.000
HEIGHT
height
HOST
host
5
LENGTH
length
M_100
m 100
M_40
m 40
M_60
m 60
MANUFACTURER
manufacturer
BD BARCELONA
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Glass fiber
MODEL
model
M100
RENDER_APPEARANCE_SOURCE
render appearance source
3
ROOM_CALCULATION_POINT
room calculation point
1
SHARED
shared
0
URL
url
https://bdbarcelona.com/
VERSION
version
2018
WEIGHT
weight
0
WIDTH
width
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions