??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IDEA ProAudio
Description
BASSO21-A
Bill of material
BASSO21-A
ORDERNO
BASSO21-A
AC_CONNECTORS
ac connectors
2 x Neutrik PowerCON® (IO)
ACCESSORIES
accessories
Riggin Frame (RF-600) Riggin System (RS-BASSO-L) Wheels (WH-04) 35 mm Pole (K&M-21336)
AUDIO_SIGNAL_CONNECTORS_INPUT_OUTPUT
audio signal connectors input output
XLR XLR
CABINET_CONSTRUCTION
cabinet construction
18 mm Plywood
CLASS_D_AMP_CONTINUOUS_POWER
class d amp continuous power
3.2 kW
DIMENSIONS__WXHXD_
dimensions (wxhxd)
600 x 600 x 950 mm (23.6 x 23.6 x 37.4 in)
DSP
dsp
24bit @ 48kHz ADDA 4 selectable active LPF cuts
ENCLOSURE_DESIGN
enclosure design
Bass Reflex
FEETSKATES
feetskates
4 rubber feet
FINISH
finish
Durable IDEA proprietary Aquaforce paint coating process
FREQUENCY_RANGE___10_DB_
frequency range (-10 db)
25 – 80100120140 Hz
FREQUENCY_RANGE___3_DB_
frequency range (-3 db)
30 – 6580100120 Hz
GRILLE
grille
2 mm perforated weatherised steel with protective foam
HANDLES
handles
4 integrated handles
INSTALLATION
installation
Top 36 mm Pole-mount socket
SPL__CONTINUOUSPEAK_
spl (continuouspeak)
132138 dB SPL
TRANSDUCERS
transducers
1 x 21”
WEIGHT
weight
74.5 kg (164.24 lb)
NAME
name
BASSO21-A
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions