??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IDEA ProAudio
Description
BASSO12i
Bill of material
BASSO12i
ORDERNO
BASSO12i
ACCESSORIES
accessories
U-bracket vertical (UB-B12i-V)
CABINET_CONSTRUCTION
cabinet construction
1.5 mm perforated weatherised steel with protective foam
CONNECTORS___1___2
connectors +-1 +-2
2 x Neutrik speakOn NL-4 in parallel Input Link
DIMENSIONS__WXHXD_
dimensions (wxhxd)
630 x 550 x 170 mm (24.8 x 21.65 x 6.69 in)
ENCLOUSURE_DESIGN
enclousure design
Bass Reflex
FINISH
finish
Durable IDEA proprietary Aquaforce paint coating process
FREQUENCY_RANGE___10_DB_
frequency range (-10 db)
30 – 100120140 Hz
FREQUENCY_RANGE___3_DB_
frequency range (-3 db)
39 – 80100120 Hz
GRILLE
grille
1.5 mm weatherised steel with protective foam
INSTALLATION
installation
4 x M8 inserts
NOMINAL_IMPEDANCE
nominal impedance
8 Ohm
POWER_HANDLING__RMS_
power handling (rms)
700 W
SPL__CONTINUOUSPEAK_
spl (continuouspeak)
126132 dB SPL
TRANSDUCERS
transducers
1 x 12″
WEIGHT
weight
24 kg (52.91 lb)
NAME
name
BASSO12i
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions