??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
GARED Sports
Description
basketball_backstop-pss-3102-ceiling_hung
Bill of material
34'-0" to 35'-11 7/8"
IDENT
34'-0" to 35'-11 7/8"
ADDITIONAL_BRACE_CENTERLINE_DIM
additional brace centerline dim
7.083
ADJUST_A_GOAL
adjust a goal
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020900
ATTACHMENT_HEIGHT
attachment height
34.500
BACKBOARD_FAN_SHAPED
backboard fan shaped
0
BACKBOARD_RECTANGULAR
backboard rectangular
1
BACKSTOP_ANGLE
backstop angle
90
BIM_VERSION
bim version
v3.1
BOTTOM_HINGE_ELEVATION_FROM_VERTICAL_GLIDE
bottom hinge elevation from vertical glide
0.625
BRACES_PARALLEL_TO_BACKBOARD
braces parallel to backboard
0
BRACES_PERPENDICULAR_TO_BACKBOARD
braces perpendicular to backboard
1
CABLE_HINGE_HEIGHT_FROM_PIVOT_POINT
cable hinge height from pivot point
19.307
CATEGORY
category
COST
cost
0
CREATED_BY
created by
Revitus
CREATOR_URL
creator url
CSI_MASTERFORMAT
csi masterformat
11 66 23
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ceiling-Hung, Front-Fold, Rear-Braced Basketball Backstop
DESIGN_OPTION
design option
-1
DIM_A_REAR_BRACE
dim a rear brace
10.667
DIM_B_FRONT_BRACE
dim b front brace
20
DIM_C_MAST_WIDTH
dim c mast width
10.792
DIM_MAST_TO_BACKBOARD
dim mast to backboard
1.135
DIRECT_ATTACH_GOAL
direct attach goal
0
FAMILY_NAME
family name
FLOATING_PULLEY_DIM_FROM_CABLE_HINGE__FRONT_BACK_
floating pulley dim from cable hinge (front/back)
6.667
FLOATING_PULLEY_HEIGHT_FROM_CABLE_HINGE__TOP_BOTTOM_
floating pulley height from cable hinge (top/bottom)
12.878
FRONT_BRACE_DIM_LEFT
front brace dim left
2.500
FRONT_BRACE_DIM_RIGHT
front brace dim right
2.500
FRONT_BRACE_HEIGHT_FROM_STRUCTURE
front brace height from structure
0.443
FRONT_SUPERSTRUCTURE_DIM_BACK
front superstructure dim back
2.500
FRONT_SUPERSTRUCTURE_DIM_FRONT
front superstructure dim front
2.500
FRONT_SUPERSTRUCTURE_LENGTH
front superstructure length
5
HOST
host
0
INSTALLATION_LIMITATIONS
installation limitations
30' to 40' Attachment A.F.F.
KEYNOTE
keynote
MAIN_MAST_BOTTOM_TO_GOAL
main mast bottom to goal
0.333
MAIN_MAST_POST_LENGTH
main mast post length
23.328
MAIN_SUPERSTRUCTURE_DIM_LEFT_OR_FRONT
main superstructure dim left or front
6
MAIN_SUPERSTRUCTURE_DIM_RIGHT_OR_BACK
main superstructure dim right or back
6
MAIN_SUPERSTRUCTURE_LENGTH
main superstructure length
12
MANUFACTURER
manufacturer
Performance Sports Systems
MASSUNIT
massunit
1
MODEL
model
3102
OMNICLASS_NUMBER
omniclass number
23.40.50.34.14.11
OMNICLASS_TITLE
omniclass title
Backstops
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.perfsports.com/store/p-53-3102-clamped-rear-braced-front-folding-basketball-backstop.aspx
PULL_UP_CABLE_BOTTOM_FROM_PIVOT_POINT
pull up cable bottom from pivot point
19.500
REAR_BRACE_DIAMETER
rear brace diameter
0.198
REAR_BRACE_HINGE_HEIGHT_FROM_PIVOT_POINT
rear brace hinge height from pivot point
22.432
REAR_BRACE_RADIUS
rear brace radius
0.099
REAR_SUPERSTRUCTURE_DIM_LEFT_OR_FRONT
rear superstructure dim left or front
2.500
REAR_SUPERSTRUCTURE_DIM_RIGHT_OR_BACK
rear superstructure dim right or back
2.500
REAR_SUPERSTRUCTURE_LENGTH
rear superstructure length
5
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_ADDITIONAL_BRACES_ABOVE_30_
show additional braces above 30'
1
SHOW_IN_PLAYING_POSITION
show in playing position
1
SHOW_IN_STOWED_POSITION
show in stowed position
0
SUPERSTRUCTURE_FINISH
superstructure finish
SWAY_BRACE_HEIGHT
sway brace height
17.625
TOP_PULLEY_DIM_FROM_MAST_CENTER
top pulley dim from mast center
0.708
TOP_PULLEY_HEIGHT_FROM_SUPERSTRUCTURE
top pulley height from superstructure
1.583
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.perfsports.com/
VERTICAL_GLIDE_LENGTH
vertical glide length
10
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions