??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AV Actuators
Description
Basic
Bill of material
J6SKGBWTQ
ORDERNO
J6SKGBWTQ
END_OF_TRAVEL_FEEDBACK
end of travel feedback
All our actuators have open and close feedback. If using a Basic actuator this is via mechanical switches. If using our Smart series, this is achieved via electronic relays. Note that our Modulating actuators do not have end of travel feedback, they have a modulating output for example, 4-20ma input + output.
FAILSAFE
failsafe
Fail closed on loss of power. Internal super capacitor is charged whilst power is applied, when removed, the capacitor will close the actuator. Fail open also available
HI_SPEED
hi speed
Fast acting open and closing time available, as standard the run time is typically 50% less than the standard run time. For 10, 20 and 50Nm series, 1 second is available using 24VDC motor.
MANUAL_OVERRIDE
manual override
All actuators have manual override as standard. Each actuator is supplied with an allen key to be used when power is NOT applied. You must disconnect power to use the mechanical manual override. For Smart series you also have Local Control manual override.
ON_OFF
on off
Standard Open/Close, power to open, power to close. Stays put on loss of power.
NAME
name
J6SKGBWTQ
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions