??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Stern-Williams
Description
BARRIER FREE FOUNTAIN & PET FOUNTAIN
Bill of material
BARRIER FREE FOUNTAIN & PET FOUNTAIN
ORDERNO
BARRIER FREE FOUNTAIN & PET FOUNTAIN
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2010810
ATS_URL
ats url
http://www.atsspec.net
CATEGORY
category
COLD_WATER_CONNECTION_DIAMETER
cold water connection diameter
0.500
COLD_WATER_CONNECTION_RADIUS
cold water connection radius
0.250
COLD_WATER_CONNECTION_WIDTH
cold water connection width
2
COST
cost
0
CREATION_DATE
creation date
14/01/2014
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Barrier Free Fountain & Pet Fountain
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
38.250
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTALLATION_TYPE
installation type
Floor Mounted
IS_ADA_COMPLIANT
is ada compliant
1
KEYNOTE
keynote
LENGTH
length
26.875
MANUFACTURER
manufacturer
Stern Williams
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
22 47 13
MASTERFORMAT_TITLE
masterformat title
Drinking Fountains
MATERIAL
material
MODEL
model
5400-90
OMNICLASS_NUMBER
omniclass number
23.65.70.14.11
OMNICLASS_TABLE_23_CODE
omniclass table 23 code
23.65.70.14.11
OMNICLASS_TABLE_23_TITLE
omniclass table 23 title
Drinking Fountains/Coolers
OMNICLASS_TITLE
omniclass title
Drinking Fountains/Coolers
PART_TYPE
part type
0
PHONE_NUMBER
phone number
416-250-5656
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.sternwilliams.com/df_model_5400-90.html
PRODUCT_PAGE_URL
product page url
http://www.sternwilliams.com/pf_metal_1.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
TYPE_COMMENTS
type comments
Provide 1-1/4" IPS waste
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sternwilliams.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WARRANTY_INFORMATION
warranty information
1 Year Limited
WASTE_CONNECTION
waste connection
1
WASTE_CONNECTION_DIAMETER
waste connection diameter
1.250
WASTE_CONNECTION_RADIUS
waste connection radius
0.625
WFU
wfu
1.500
WIDTH
width
33.875
WORK_PLANE_BASED
work plane-based
1
NAME
name
BARRIER FREE FOUNTAIN & PET FOUNTAIN
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions