??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Air Logic
Description
Barb to Thread Filtered Adaptor
Bill of material
F96043B85
PREVIEW
Preview
PRODUCT_ID
Product ID
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
PRODUCT_NAME
Product Name
PRODUCT_LONG_DESCRIPTION
Product Long Description
Threaded filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless-steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed inline filters are low profile, lightweight and fit into the tightest design envelopes This filter is well suited to filtering media entering or leaving a critical device. Integrate the threaded filter into a system to create a filtered input or output. Ex. Regulator, Valve, cylinder, or pump Threaded filters are commonly used to protect against debris generated inside of a system or device. Ex. Teflon tape debris during assembly, broken o-rings from valves, machining chips from threads
PART_NUMBER_DESCRIPTION
Part Number Description
COLOR
color
Light Blue
CONNECTION_SIZE
connection size
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
CONNECTION_TYPE
connection type
Barbed
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
8.6
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
125
MAXIMUM_PRESSURE_BAR
maximum pressure bar
8.6
MAXIMUM_PRESSURE_PSI
maximum pressure psi
125
REACH
reach
Yes
RESTRICTION_OF_HAZARDOUS_SUBSTANCES_ROHS_3
restriction of hazardous substances rohs 3
Yes
INSTALLATION_METHOD
installation method
Push-In
FILTER_SIZE_UM
filter size um
FILTRATION_UM
filtration um
WETTED_MATERIAL
wetted material
Polysulfone (PSU); Stainless Steel (SS)
BARB
barb
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions