??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Cal Test Electronics
Description
Banana Jacks - PCB Mount
Bill of material
CT3149-0
ORDERNO
CURRENT_MAX
current max
25 A
IEC_RATING
iec rating
1,000 V CAT III
RESISTANCE_MAX
resistance max
‹5 mΩ
ROHS__201165EU_
rohs (201165eu)
Compliant
TEMPERATURE
temperature
NAME
name
UL_RECOGNIZED
ul recognized
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions