??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Ellison Bronze
Description
Balanced Door Narrow Stile Bronze
Bill of material
Balanced Door Narrow Stile Bronze
ORDERNO
Balanced Door Narrow Stile Bronze
AAMA_CONFORMANCE
aama conformance
As Specified in 08 42 36
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2020100
BOTTOM_RAIL
bottom rail
0.500
CATEGORY
category
CONSTRUCTION_DETAILS
construction details
http://www.ellisonbronze.com/newspecs/index.html
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bronze Narrow Stile Balanced Door
DESIGN_OPTION
design option
-1
DOOR_GLAZING
door glazing
DRAWN_BY
drawn by
Robert S. Weygant. CSI, CDT, SCIP
E283_AIR_INFILTRATION
e283_air-infiltration
As Specified in 08 42 36
E330_STRUCTURAL_TEST_PRESSURE
e330_structural-test-pressure
As Specified in 08 42 36
E547_WATER_RESISTANCE
e547_water-resistance
As Specified in 08 42 36
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
F588_FORCED_ENTRY
f588_forced-entry
As Specified in 08 42 36
FAMILY_NAME
family name
FIRE_RATING
fire rating
As Specified in 08 42 36
FRAME_MATERIAL
frame material
FUNCTION
function
0
GLASS_THICKNESS
glass thickness
0.042
HALF_STILE_SIZE
half stile size
0.047
HARDWARE_FINISH
hardware finish
HAS_MIIDDLE_RAIL
has miiddle rail
0
HAS_MUNTINS
has muntins
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
8.083
HOST
host
1
INSTALLATION_PHASE
installation phase
Exterior Enclosure
INSTALLATION_FABRICATION
installation-fabrication
http://www.ellisonbronze.com/instmain.html
KEYNOTE
keynote
08 42 36
LEFT_RO_SPACING
left ro spacing
0.273
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Ellison Bronze, Inc.
MANUFACTURER_ADDRESS
manufacturer address
125 W. Main St., Falconer, NY 14733
MANUFACTURER_FAX
manufacturer fax
716-665-5552
MANUFACTURER_PHONE
manufacturer phone
716-665-6522
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-665-6445
MANUFACTURER_WEBSITE
manufacturer website
http://www.ellisonbronze.com/
MASSUNIT
massunit
1
MINOR_DOOR_SWING_RADIUS
minor door swing radius
1.739
MINOR_DOOR_SWING_X_START
minor door swing x start
1.995
MINOR_DOOR_SWING_Y_START
minor door swing y start
1.643
MODEL
model
As Specified in 08 42 36
MUNTIN_WIDTH
muntin width
0.021
OFFSET_FROM_EXTERIOR_WALL_FACE
offset from exterior wall face
-0.083
OFST2
ofst2
0.167
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
As Specified in 08 42 36
PANEL_MATERIAL
panel material
POWER_OPERATION
power operation
0
PRODUCT_PROPERTIES
product properties
R_VALUE
r_value
0
REVISION
revision
R1_10-2010
RIGHT_RO_SPACING
right ro spacing
0.011
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
8.094
ROUGH_WIDTH
rough width
3.524
SALES_INFORMATION
sales information
http://www.ellisonbronze.com/contact.html
SHARED
shared
0
SHGC
shgc
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_SIZE
stile size
0.094
TEST_DATA
test data
http://www.ellisonbronze.com/newspecs/index.html
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.167
THRESHOLD_MATERIAL
threshold material
THRESHOLD_WIDTH
threshold width
0.500
TOP_MECHANISM_HEIGHT
top mechanism height
0.261
TOP_RAIL
top rail
0.229
TOP_RO_SPACING
top ro spacing
0.021
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U_FACTOR
u_factor
0
URL
url
http://www.ellisonbronze.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WIDTH
width
3.240
NAME
name
Balanced Door Narrow Stile Bronze
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions