??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Aironn
Description
Backward Inclined Rectangular Duct with Sparse Fan Blades Fan Series
Bill of material
12-AIR-DKF-B-50-25
ORDERNO
VAR_C
-c
A
a
AIR_TERMINAL_VELOCITY_PRESSURE
air terminal velocity pressure
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
AY
ay
B
b
BK_EXT
bk.ext
BK_EXTT
bk.extt
BK_G
bk.g
BK_GY
bk.gy
BK_Y
bk.y
BY
by
BUE_R
bü.r
3
BUE_U
bü.u
20
BUE_Y
bü.y
25
C
c
CAN_HOST_REBAR
can host rebar
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CY
cy
D
d
DBUE_G
dbü.g
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
GERİYE EĞİMLİ SEYREK KANATLI DİKDÖRTGEN KANAL FANI
DESIGN_OPTION
design option
-1
DISCHARGE_PRESSURE_LOSS
discharge pressure loss
0
DISCHARGE_VELOCITY
discharge velocity
0.00 m/s
DRIVE_POWER_LOSS
drive power loss
0
DY
dy
ELECTRICAL_POWER_SOLUTION
electrical power solution
0
F
f
FY
fy
G
g
GY
gy
HOST
host
0
L
l
1
MANUFACTURER
manufacturer
AIRONN HAVALANDIRMA VE KLİMA SİST.DIŞ TİC.LTD.ŞTİ.
MASSUNIT
massunit
1
MAX_ABSORBED_CURRENT
max absorbed current
0
MODEL
model
AC - KANAL TİPİ DİKDÖRTGEN FANI
N
n
NOMINAL_AIR_FLOW_RATE
nominal air flow rate
0.00 L/s
NOMINAL_FREQUENCY_RANGE
nominal frequency range
0
NOMINAL_POWER_RATE
nominal power rate
0
NOMINAL_STATIC_PRESSURE
nominal static pressure
0
NOMINAL_TOTAL_PRESSURE
nominal total pressure
0
PART_TYPE
part type
0
RATED_CURRENT
rated current
0
RATED_VOLTAGE
rated voltage
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHAFT_POWER
shaft power
0
SHAFT_POWER_SOLUTION
shaft power solution
0
SHARED
shared
0
URL
url
www.aironn.com.tr
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions