??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Blohm
Description
B0399 - Push-pull Clamps heavy-duty version with reversible hand lever
Bill of material
B0399.5000
BESTBLOHM
Order No.
FARBE
Component
LX
mm
Enter value for LX
mm
cm
inch
ft
POS
Position
mm
LOCH
Hole arrangement
A
Length
mm
A1
Length
mm
A2
Length
mm
A3
Length
mm
B
width
mm
B1
width
mm
C2
height
mm
C1
height
mm
D
diameter
mm
D1
diameter
mm
H
height
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
M
thread
S
stroke
mm
F
hand force
N
F2
Holding force
N
OG
opening angle of handle
185 °
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Code
EOL
Standardlieferzeit
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions