??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Blohm
Description
B0391 - Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle
Bill of material
B0391.008100
BESTBLOHM
Order No.
FARBE
Component
POS
Position holding arm
LOCHBILD
Hole arrangement
OH1
Opening angle holding arm position 1 ~
°
OH2
Opening angle holding arm position 2 ~
°
OHOA
Opening angle holding arm stop pin removed ~
°
OG1
Opening angle handle stop pin removed ~
°
OG2
Opening angle handle position 2 ~
°
OGAO
Opening angle handle stop pin removed ~
°
HANDKRAFT
hand force
N
HALTEKRFT
Holding force F1
N
HALTEKRAFT1
Holding force F2
N
SPANNKRAFT
Clamping force F3
N
SPANNKRAFT1
Clamping force F4
N
M
thread
mm
A
distance
mm
A1
distance
mm
A2
distance
mm
A3
distance
mm
B
distance
mm
B1
Width ~
mm
B2
width
mm
B3
width
mm
B4
distance
mm
B5
width
mm
B6
width
mm
C
Height ~
mm
D
diameter
mm
H
Height ~
mm
L
Length ~
mm
L1
Length ~
mm
GEW
Approx. weight
kg
INFO
Technical Information
Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Code
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions