??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-925FL Post Base Connector
Bill of material
B925FL
CN
Cat.No.
B925FL
DESCRIPTION
Description
KD B925FL Flush Style Post Base Galv
FINISH
Finish
Galv-Krom
A
6.250 Inch
B
3.000 Inch
C
0.250 Inch
D
0.750 Inch
E
1.500 Inch
F
8.000 Inch
G
0.750 Inch
H
3.183 Inch
I
0.875 Inch
J
0.563 Inch
K
1.531 Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions