??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Axis-SKETCH
Bill of material
D08
IDENT
ANGLE
angle
ANGLE_A
angle a
APPARENT_LOAD
apparent load
ARC_LENGTH
arc length
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_THICKNESS
ceiling thickness
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
4.750
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
HOST
host
5
HOST_LENGTH
host length
HOUSING___LENS_VISIBILITY
housing & lens visibility
HOUSING_FINISH
housing finish
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
INPUT_WATTS_PER_FOOT
input watts per foot
KEYNOTE
keynote
16510
LAMP
lamp
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
LIGHT_SOURCE
light source
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Sketch
MOUNTING_PLATE_FINISH
mounting plate finish
MOUNTING_PLATE_VISIBILITY
mounting plate visibility
MULTIPLIER_A
multiplier a
MULTIPLIER_B
multiplier b
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
WIDTH
width
HOST_WIDTH
host width
LENGTH
length
MULTIPLIER
multiplier
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions