??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Axis-MiniBox-Pendant-Minimal
Bill of material
MBT-S-4-T5-1
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020210
BALLAST
ballast
Electronic
BALLAST_FACTOR
ballast factor
1
BALLAST_VOLTAGE
ballast voltage
120.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Pendant Fluorescent Lighting with Acrylic Lens
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.625
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
END_CAP_LENGTH
end cap length
0.625
END_SPACER_LENGTH
end spacer length
2.219
FAMILY_NAME
family name
FIXTURE_LENGTH
fixture length
FIXTURE_WIDTH
fixture width
2.375
HAS_MULTIPLE_OPTICS
has multiple optics
HAS_MULTIPLE_SPACERS
has multiple spacers
HAS_SINGLE_OPTICS
has single optics
HAS_SINGLE_SPACER
has single spacer
HOST
host
5
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INNER_SPACER_LENGTH
inner spacer length
0.420
KEYNOTE
keynote
16510
LAMP
lamp
T5
LAMP_12_CONFIGURATION
lamp 12 configuration
LAMP_12_LENGTH
lamp 12 length
138.875
LAMP_4_CONFIGURATION
lamp 4 configuration
LAMP_4_LENGTH
lamp 4 length
46.312
LAMP_8_CONFIGURATION
lamp 8 configuration
LAMP_8_LENGTH
lamp 8 length
92.562
LAMP_CONFIGURATION
lamp configuration
1
LAMP_T5
lamp t5
1
LAMP_T5HO
lamp t5ho
0
LAMP_WATTAGE
lamp wattage
28
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Mini Box
MOUNTING_CONFIGURATION
mounting configuration
MOUNTING_DISTANCE
mounting distance
NUMBER_OF_LAMPS
number of lamps
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
OPTICS_CONFIGURATION
optics configuration
OPTICS_FINISH
optics finish
OPTICS_LENGTH
optics length
OTHER
other
PART_TYPE
part type
0
PARTIAL_OPTICS_LENGTH
partial optics length
PHOTOMETRIC_WEB_FILE
photometric web file
MBT-S-T5-1.ies
PRODUCT_ID
product id
MBT
PRODUCT_ORDER_LENGTH
product order length
REFLECTOR_FINISH
reflector finish
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPACER_CONFIGURATION
spacer configuration
2
SPACER_DISTANCE
spacer distance
SUSPENSION_FINISH
suspension finish
SUSPENSION_LENGTH
suspension length
18
TILT_ANGLE
tilt angle
90
TOTAL_LAMP_WATTAGE
total lamp wattage
TOTAL_NUMBER_OF_LAMPS
total number of lamps
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/index.php
WATTAGE_COMMENTS
wattage comments
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions