??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Axis-BEAM2-Recessed
Bill of material
05301e1a-a25a-4b66-a30a-31d43012a17a.rfa
IDENT
APPARENT_LOAD
apparent load
28
ASSEMBLY_CODE
assembly code
D5020210
BALLAST
ballast
Electronic
BALLAST_FACTOR
ballast factor
1
BALLAST_VOLTAGE
ballast voltage
120.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONFIG
config
1
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_LENGTH
fixture length
FIXTURE_WIDTH
fixture width
0.188
FLANGED
flanged
0
FLANGED_LENGTH
flanged length
0
HOST
host
5
HOUSING
housing
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
T5
LAMP_2_CONFIGURATION
lamp 2 configuration
1
LAMP_2_LENGTH
lamp 2 length
LAMP_3_CONFIGURATION
lamp 3 configuration
0
LAMP_3_CONFIGURATION_CONDITION_A
lamp 3 configuration condition a
0
LAMP_3_CONFIGURATION_CONDITION_B
lamp 3 configuration condition b
0
LAMP_3_CONFIGURATION_CONDITION_C
lamp 3 configuration condition c
0
LAMP_3_LENGTH
lamp 3 length
LAMP_3_LENGTH_CONDITION_A
lamp 3 length condition a
LAMP_3_LENGTH_CONDITION_B
lamp 3 length condition b
2.875
LAMP_4_CONFIGURATION
lamp 4 configuration
0
LAMP_4_CONFIGURATION_CONDITION_A
lamp 4 configuration condition a
0
LAMP_4_CONFIGURATION_CONDITION_B
lamp 4 configuration condition b
0
LAMP_4_CONFIGURATION_CONDITION_C
lamp 4 configuration condition c
0
LAMP_4_LENGTH
lamp 4 length
LAMP_4_LENGTH_CONDITION_A
lamp 4 length condition a
LAMP_4_LENGTH_CONDITION_B
lamp 4 length condition b
3.859
LAMP_5_CONFIGURATION
lamp 5 configuration
0
LAMP_5_LENGTH
lamp 5 length
LAMP_CONFIGURATION_TOTAL
lamp configuration total
0
LAMP_WATTAGE
lamp wattage
28
LAMPING_1_STAGGERED
lamping 1 staggered
0
LAMPING_END_TO_END
lamping end to end
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Beam2
NUMBER_OF_LAMPS
number of lamps
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
OPENING_LENGTH
opening length
OPENING_WIDTH
opening width
0.240
OPTICS
optics
OPTICS_LENGTH
optics length
OTHER
other
OVERLAP
overlap
0
OVERLAP_TOTAL
overlap total
0
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_ID
product id
BR
PRODUCT_ORDER_LENGTH
product order length
2
REFLECTOR
reflector
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
T5_OR_T5HO
t5 or t5ho
T5HO_AT_2_LENGTH
t5ho at 2 length
0
T8
t8
TBAR
tbar
1
TBAR_FORCED_LENGTH
tbar forced length
0
TBAR_LENGTH
tbar length
0.042
TBAR_WIDTH
tbar width
0.052
TILT_ANGLE
tilt angle
90
TOTAL_LAMP_WATTAGE
total lamp wattage
28
TOTAL_NUMBER_OF_LAMPS
total number of lamps
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/
WATTAGE_COMMENTS
wattage comments
NAME
Axis-BEAM2-Recessed
LOUVER
louver
LOUVER_CONFIGURATION
louver configuration
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions