??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Keilhauer
Description
Awla Tables Bar Models 11154 11155
Bill of material
Awla Tables Bar Models 11154 11155
ORDERNO
Awla Tables Bar Models 11154 11155
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
COPYRIGHT__
copyright ©
© 2018 Keilhauer LTD. All Rights Reserved
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
36
DESCRIPTION
description
Awla™ tables are a modern take on industrial design. The beautiful interplay of lines and planes provide a balance of wood and steel, elegance and strength.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
35
HOST
host
0
KEYNOTE
keynote
LEG_FINISH
leg finish
MANUFACTURER
manufacturer
Keilhauer
MASSUNIT
massunit
1
MODEL
model
11054
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.keilhauer.com/products/awla.html
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SUPPORT_BODY_FINISH
support body finish
TABLE_TOP_FINISH
table top finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.keilhauer.com/
WIDTH
width
60.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Awla Tables Bar Models 11154 11155
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions