??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Acudor
Description
AW-APSFLOOR DOOR, 1560 lb.sqft loading
Bill of material
AW-APSFLOOR DOOR, 1560 lb.sqft loading
ORDERNO
AW-APSFLOOR DOOR, 1560 lb.sqft loading
ASSEMBLY_CODE
assembly code
C1020700
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Floodtight/Gastight Floor Door
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
36
HOST
host
5
INSTALLATION_TYPE
installation type
Floor
KEYNOTE
keynote
LABEL
label
Access Door
LENGTH
length
3.750
MANUFACTURER
manufacturer
Acudor
MASSUNIT
massunit
1
MATERIAL
material
Aluminum-Acudor-Satin
MODEL
model
AW-APS 24x36
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acudor.com/images/acudor/accessdoors/floor/AW-APS/AW-APS_PS.pdf
PRODUCT_URL
product url
https://www.acudor.com/products/floor-doors/aw-aps
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHIPPING_WEIGHT
shipping weight
100
STANDARD_CAM_LATCH
standard cam latch
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://acudor.com/
WIDTH
width
24.000
NAME
name
AW-APSFLOOR DOOR, 1560 lb.sqft loading
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions