??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
DH electronics
Description
Avenger96
Bill of material
Avenger96
ORDERNO
Avenger96
BATTERY_SOCKET
battery socket
CR1216, CR1220 and CR1225
BOOT_MODE
boot mode
3 bit boot mode switch
DDR3_DRAM
ddr3 dram
1024 Mbyte @ 533 MHz
DEBUG_INTERFACE
debug interface
JTAG interface via tag-connect
DIMENSIONS
dimensions
100 x 85 mm
EEPROM
eeprom
128 byte
EMMC_FLASH
emmc flash
8 Gbyte, v4.51 interface
ETHERNET
ethernet
10 100 1000 Mbits, IEEE 802.3-compliant
GPU
gpu
1x 3D GPU Vivante® @ 533 MHz - OpenGL® ES 2.0
HDMI
hdmi
WXGA (1366x768) @ 60 fps, HDMI 1.4
LEDS
leds
4x green user controlled LEDs 1x blue Bluetooth enabled 1x yellow WiFi enabled 1x red power supply okay
MICROSD_SOCKET
microsd socket
UHS-I speed grade, v3.01
NOR_FLASH
nor flash
2 Mbyte, Quad SPI interface
PMIC
pmic
STPMIC1A
PUSH_BUTTONS
push-buttons
Power and reset
SERIAL_PERIPHERALS
serial peripherals
2 x UART 2 x I2C 1 x I2S 1 x SPI 1 x GPIOs
STM32MP157AAC
stm32mp157aac
2x ARM® Cortex-A7 up to 650 MHz 1x ARM® Cortex-M4 up to 209 MHz
SUPPLY__SYS_DCIN_
supply (sys_dcin)
8 - 18 VDC
TEMPERATURE_RANGE
temperature range
0 - 40 °C
USB_HOST
usb host
2x type A, 2.0 high-speed
USB_OTG
usb otg
1x type micro-AB, 2.0 high-speed
WIFI_BLUETOOTH
wifi bluetooth
WiFi 5 GHz & 2.4GHz IEEE 802.11a b g n ac Bluetooth® v4.2 (BREDRBLE) PCB antenna
NAME
name
Avenger96
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions