??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alux Profile
Description
Automatic connector 30-profile
Bill of material
08684LVX6
ORDERNO
08684LVX6
COLOR
color
Silvergrey
MATERIAL
material
Steel
MOUNTING_METHOD
mounting method
Internal connector
PROFILE_SERIES
profile series
30
T_SLOT
t-slot
8mm - 30 series
VERSION
version
Galvanised
NAME
name
08684LVX6
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions